System Plast 879M LBP Side-flexing Low Backline Pressure, Material: Gray Low Friction, Width: 3.25in, Pitch: 1.5in - LFG879LBP-M-K325
Part #:11067
Catalog #:LFG879LBP-M-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 879 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.76 in | Flight Thickness (mm): | 19.3 mm |
| Chain Pitch (in): | 1.5 in | Chain Width (in): | 3.25 in |
| Chain Width Measurement System: | Imperial | Rod/Pin Material: | SPM |
| Chain Material Description: | Gray Low Friction | Chain Material: | LFG |
| Chain Number: | 879M LBP | Chain Pitch (mm): | 38.1 mm |
| Surface Type: | Low Backline Pressure | Straight or Side-Flex: | Side-flexing |
| Curve Retention Type: | Magnetic | Chain Width (mm): | 82.55 mm |
General Specifications
| UPC: | 726166183394 | Weight: | 1.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.82 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

