System Plast 879M Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE879M-K450
Part #:AA1100385
Catalog #:NGE879M-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 879 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Flight Thickness (mm): | 4.8 mm |
| Chain Width (mm): | 114.3 mm | Breaking Load (lb): | 1,150 lb |
| Breaking Load (N): | 5,100 N | Chain Width (in): | 4.5 in |
| Weight (lb/ft): | 0.8 lb/ft | Chain Material: | NGE |
| Surface Type: | Solid Top | Straight or Side-Flex: | Side-flexing |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
| Rod/Pin Material: | SPM | Chain Number: | 879M |
| Curve Retention Type: | Magnetic | Chain Pitch (mm): | 38.1 mm |
| Weight (kg/m): | 1.3 kg/m | Chain Material Description: | NG evo (Gray Blue) |
General Specifications
| UPC: | 726166519315 | Weight: | 0.84 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.60 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

