System Plast 879M Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF879M-K325
Part #:11395M
Catalog #:LF879M-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 879 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.19 in |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4.8 mm |
| Chain Width (in): | 3.25 in | Breaking Load (N): | 5,700 N |
| Chain Material: | LF | Rod/Pin Material: | SPM |
| Chain Number: | 879M | Chain Width Measurement System: | Imperial |
| Curve Retention Type: | Magnetic | Breaking Load (lb): | 1,280 lb |
| Chain Material Description: | Tan Low Friction | Straight or Side-Flex: | Side-flexing |
| Weight (lb/ft): | 0.8 lb/ft | Chain Width (mm): | 82.55 mm |
| Weight (kg/m): | 1.2 kg/m | Chain Pitch (mm): | 38.1 mm |
| Chain Pitch (in): | 1.5 in | Surface Type: | Solid Top |
General Specifications
| UPC: | 726166186036 | Weight: | 0.73 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 3.80 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

