System Plast 879TAB VG Side-flexing SuperGrip™, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE879TAB-K325VG
Part #:AA1100386
Catalog #:NGE879TAB-K325VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Series: | TableTop 879 Series Side-flexing Chain | Flight Thickness (in): | 0.31 in |
| Flight Thickness (mm): | 7.8 mm | Product Group: | Chain |
| Chain Material: | NGE | Chain Material Description: | NG evo (Gray Blue) |
| Curve Retention Type: | TAB | Chain Width (mm): | 82.55 mm |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (mm): | 38.1 mm |
| Chain Pitch (in): | 1.5 in | Weight (kg/m): | 1.4 kg/m |
| Surface Type: | SuperGrip™ | Chain Width (in): | 3.25 in |
| Breaking Load (N): | 4,500 N | Rod/Pin Material: | Austenitic steel |
| Chain Number: | 879TAB VG | Breaking Load (lb): | 1,000 lb |
| Weight (lb/ft): | 0.9 lb/ft | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166535711 | Weight: | 0.94 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.82 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

