System Plast 879TAB VG Side-flexing SuperGrip™, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE879TAB-K450VG
Part #:AA1100391
Catalog #:NGE879TAB-K450VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Side-Flexing | Series: | TableTop 879 Series Side-flexing Chain |
| Flight Thickness (in): | 0.31 in | Product Line: | Conveying Chains and Belts |
| Flight Thickness (mm): | 7.8 mm | Product Group: | Chain |
| Breaking Load (lb): | 1,000 lb | Weight (kg/m): | 1.6 kg/m |
| Chain Material Description: | NG evo (Gray Blue) | Chain Width (mm): | 114.3 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Width Measurement System: | Imperial |
| Breaking Load (N): | 4,500 N | Rod/Pin Material: | Austenitic steel |
| Chain Width (in): | 4.5 in | Surface Type: | SuperGrip™ |
| Curve Retention Type: | TAB | Straight or Side-Flex: | Side-flexing |
| Chain Number: | 879TAB VG | Weight (lb/ft): | 1.1 lb/ft |
| Chain Material: | NGE | Chain Pitch (in): | 1.5 in |
General Specifications
| UPC: | 726166535728 | Weight: | 1.07 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 0.82 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

