System Plast 880B Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF880-K325
Part #:11383
Catalog #:LF880-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Flight Thickness (in): | 0.16 in |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 4 mm |
| Chain Width Measurement System: | Imperial | Rod/Pin Material: | Austenitic steel |
| Curve Retention Type: | Bevel | Weight (kg/m): | 0.9 kg/m |
| Surface Type: | Solid Top | Chain Number: | 880B |
| Chain Material Description: | Tan Low Friction | Breaking Load (N): | 6,000 N |
| Chain Width (in): | 3.25 in | Straight or Side-Flex: | Side-flexing |
| Chain Pitch (in): | 1.5 in | Chain Width (mm): | 82.55 mm |
| Breaking Load (lb): | 1,350 lb | Chain Material: | LF |
| Weight (lb/ft): | 0.6 lb/ft | Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166148485 | Weight: | 0.66 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 4.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

