System Plast 880B Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF880-K450
Part #:11386
Catalog #:LF880-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4 mm |
| Breaking Load (N): | 6,000 N | Weight (lb/ft): | 0.7 lb/ft |
| Chain Pitch (mm): | 38.1 mm | Chain Material: | LF |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (in): | 1.5 in |
| Breaking Load (lb): | 1,350 lb | Chain Width Measurement System: | Imperial |
| Chain Material Description: | Tan Low Friction | Chain Number: | 880B |
| Chain Width (mm): | 114.3 mm | Chain Width (in): | 4.5 in |
| Weight (kg/m): | 1 kg/m | Rod/Pin Material: | Austenitic steel |
| Surface Type: | Solid Top | Curve Retention Type: | Bevel |
General Specifications
| UPC: | 726166148492 | Weight: | 0.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 0.80 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

