System Plast 880M Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE880M-K450
Part #:AA1100307
Catalog #:NGE880M-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4 mm |
| Chain Width (mm): | 114.3 mm | Chain Material Description: | NG evo (Gray Blue) |
| Chain Number: | 880M | Weight (kg/m): | 1.2 kg/m |
| Chain Pitch (in): | 1.5 in | Weight (lb/ft): | 0.8 lb/ft |
| Breaking Load (N): | 5,100 N | Surface Type: | Solid Top |
| Chain Width (in): | 4.5 in | Breaking Load (lb): | 1,150 lb |
| Curve Retention Type: | Magnetic | Chain Pitch (mm): | 38.1 mm |
| Straight or Side-Flex: | Side-flexing | Rod/Pin Material: | SPM |
| Chain Material: | NGE | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166519186 | Weight: | 0.75 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 5.20 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

