System Plast 880M Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF880M-K325
Part #:11377M
Catalog #:LF880M-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Product Group: | Chain | Flight Thickness (mm): | 4 mm |
| Breaking Load (lb): | 1,280 lb | Chain Width (in): | 3.25 in |
| Chain Material: | LF | Weight (kg/m): | 1.1 kg/m |
| Chain Pitch (mm): | 38.1 mm | Breaking Load (N): | 5,700 N |
| Chain Material Description: | Tan Low Friction | Curve Retention Type: | Magnetic |
| Chain Pitch (in): | 1.5 in | Chain Number: | 880M |
| Rod/Pin Material: | SPM | Chain Width Measurement System: | Imperial |
| Surface Type: | Solid Top | Weight (lb/ft): | 0.7 lb/ft |
| Straight or Side-Flex: | Side-flexing | Chain Width (mm): | 82.55 mm |
General Specifications
| UPC: | 726166186050 | Weight: | 0.69 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 3.80 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

