System Plast 880M Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.3in, Pitch: 1.5in - LF880M-K330
Part #:11222M
Catalog #:LF880M-K330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (in): | 0.16 in |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4 mm |
| Surface Type: | Solid Top | Breaking Load (N): | 5,700 N |
| Straight or Side-Flex: | Side-flexing | Rod/Pin Material: | SPM |
| Chain Width (in): | 3.3 in | Weight (lb/ft): | 0.7 lb/ft |
| Chain Number: | 880M | Chain Material: | LF |
| Weight (kg/m): | 1.1 kg/m | Chain Pitch (mm): | 38.1 mm |
| Chain Pitch (in): | 1.5 in | Chain Width Measurement System: | Imperial |
| Breaking Load (lb): | 1,280 lb | Curve Retention Type: | Magnetic |
| Chain Width (mm): | 83.82 mm | Chain Material Description: | Tan Low Friction |
General Specifications
| UPC: | 726166183608 | Weight: | 0.74 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 3.90 IN |

