System Plast 880M Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF880M-K450
Part #:11380M
Catalog #:LF880M-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4 mm |
| Rod/Pin Material: | SPM | Straight or Side-Flex: | Side-flexing |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Weight (kg/m): | 1.2 kg/m | Chain Width (in): | 4.5 in |
| Chain Width (mm): | 114.3 mm | Breaking Load (lb): | 1,280 lb |
| Chain Number: | 880M | Chain Material Description: | Tan Low Friction |
| Chain Material: | LF | Surface Type: | Solid Top |
| Curve Retention Type: | Magnetic | Weight (lb/ft): | 0.8 lb/ft |
| Breaking Load (N): | 5,700 N | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166186067 | Weight: | 0.80 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 5.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

