System Plast 880TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.5in, Pitch: 1.5in - LF880TAB-K350
Part #:11190
Catalog #:LF880TAB-K350
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4 mm |
| Chain Material Description: | Tan Low Friction | Surface Type: | Solid Top |
| Straight or Side-Flex: | Side-flexing | Chain Width (in): | 3.5 in |
| Chain Number: | 880TAB | Rod/Pin Material: | Austenitic steel |
| Weight (kg/m): | 1 kg/m | Chain Width (mm): | 88.9 mm |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
| Chain Material: | LF | Breaking Load (N): | 6,000 N |
| Breaking Load (lb): | 1,350 lb | Chain Pitch (mm): | 38.1 mm |
| Weight (lb/ft): | 0.7 lb/ft | Curve Retention Type: | TAB |
General Specifications
| UPC: | 726166186159 | Weight: | 0.69 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 0.82 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

