System Plast 881M Side-flexing Solid Top, Material: 0, Width: 7.5in, Pitch: 1.5in - SSE881M-K750HB
Part #:10203HB
Catalog #:SSE881M-K750HB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 0.12 in | Polished Hinges: | Yes |
| Product Group: | Chain | Series: | TableTop 881 Series Side-flexing Chain |
| Flight Thickness (mm): | 3.1 mm | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Curve Retention Type: | Magnetic |
| Chain Width (mm): | 190.5 mm | Max Working Load (lb): | 1,350 lb |
| Chain Material: | SSE | Chain Width Measurement System: | Imperial |
| Finish (μm): | 0.3 | Weight (lb/ft): | 3.3 lb/ft |
| Straight or Side-Flex: | Side-flexing | Surface Type: | Solid Top |
| Chain Width (in): | 7.5 in | Chain Pitch (in): | 1.5 in |
| Weight (kg/m): | 4.9 kg/m | Max Working Load (N): | 6,000 N |
| Chain Pitch (mm): | 38.1 mm | Chain Number: | 881M |
General Specifications
| UPC: | 726166531133 | Weight: | 3.69 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Germany |

