System Plast 881MO Side-flexing Solid Top, Material: 0, Width: 3.25in, Pitch: 1.5in - SSEL881MO-K325
Part #:10206L
Catalog #:SSEL881MO-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 881 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.12 in |
| Polished Hinges: | Yes | Flight Thickness (mm): | 3.1 mm |
| Product Group: | Chain | Weight (lb/ft): | 1.7 lb/ft |
| Chain Width (in): | 3.25 in | Weight (kg/m): | 2.6 kg/m |
| Chain Pitch (mm): | 38.1 mm | Finish (μm): | 0.3 |
| Chain Width Measurement System: | Imperial | Curve Retention Type: | Magnetic |
| Chain Pitch (in): | 1.5 in | Chain Width (mm): | 82.55 mm |
| Chain Material: | SSEL | Surface Type: | Solid Top |
| Max Working Load (N): | 6,000 N | Max Working Load (lb): | 1,350 lb |
| Chain Number: | 881MO | Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166587345 | Weight: | 1.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.56 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

