System Plast 881MO Side-flexing Solid Top, Material: 0, Width: 3.25in, Pitch: 1.5in - SSEL881MO-K325HB
Part #:10213L
Catalog #:SSEL881MO-K325HB
KEY FEATURES
- High performance stainless steel, specially developed for high speed and heavy duty applications.
- Offers excellent corrosion resitance and highest surface hardness.
- Extremely flat and best surface finish.
- High corrosion and wear resistance.
- Highest ultimate yield loading capability.
- Typically used in pressureless combiners and excessively long conveyors.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 0.12 in | Series: | TableTop 881 Series Side-flexing Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 3.1 mm |
| Polished Hinges: | Yes | Chain Width (in): | 3.25 in |
| Rod/Pin Material: | HB | Curve Retention Type: | Magnetic |
| Weight (kg/m): | 2.5 kg/m | Chain Pitch (in): | 1.5 in |
| Weight (lb/ft): | 1.7 lb/ft | Chain Width (mm): | 82.55 mm |
| Finish (μm): | 0.3 | Straight or Side-Flex: | Side-flexing |
| Chain Number: | 881MO | Surface Type: | Solid Top |
| Chain Width Measurement System: | Imperial | Chain Material: | SSEL |
| Max Working Load (lb): | 1,350 lb | Max Working Load (N): | 6,000 N |
| Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166244613 | Weight: | 1.70 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

