System Plast 881OTAB Side-flexing Solid Top, Material: 0, Width: 3.25in, Pitch: 1.5in - SSE881OTAB-K325
Part #:10403
Catalog #:SSE881OTAB-K325
KEY FEATURES
- High performance stainless steel, specially developed for high speed and heavy duty applications.
- Offers excellent corrosion resitance and highest surface hardness.
- Extremely flat and best surface finish.
- High corrosion and wear resistance.
- Highest ultimate yield loading capability.
- Typically used in pressureless combiners and excessively long conveyors.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 0.12 in | Series: | TableTop 881 Series Side-flexing Chain |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 3.1 mm |
| Chain Material: | SSE | Chain Number: | 881OTAB |
| Max Working Load (lb): | 1,350 lb | Surface Type: | Solid Top |
| Weight (kg/m): | 3 kg/m | Max Working Load (N): | 6,000 N |
| Chain Width (mm): | 82.55 mm | Rod/Pin Material: | SPM |
| Straight or Side-Flex: | Side-flexing | Curve Retention Type: | TAB |
| Chain Pitch (in): | 1.5 in | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 3.25 in | Chain Pitch (mm): | 38.1 mm |
| Finish (μm): | 0.3 | Weight (lb/ft): | 2 lb/ft |
General Specifications
| UPC: | 726166182014 | Weight: | 2.01 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Germany |

