System Plast 881OTAB Side-flexing Solid Top, Material: 0, Width: 7.5in, Pitch: 1.5in - SSE881OTAB-K750
Part #:10405
Catalog #:SSE881OTAB-K750
KEY FEATURES
- High performance stainless steel, specially developed for high speed and heavy duty applications.
- Offers excellent corrosion resitance and highest surface hardness.
- Extremely flat and best surface finish.
- High corrosion and wear resistance.
- Highest ultimate yield loading capability.
- Typically used in pressureless combiners and excessively long conveyors.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 0.12 in | Series: | TableTop 881 Series Side-flexing Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 3.1 mm |
| Chain Material: | SSE | Max Working Load (N): | 6,000 N |
| Surface Type: | Solid Top | Chain Pitch (mm): | 38.1 mm |
| Chain Width (mm): | 190.5 mm | Chain Width (in): | 7.5 in |
| Straight or Side-Flex: | Side-flexing | Weight (lb/ft): | 3.7 lb/ft |
| Chain Width Measurement System: | Imperial | Chain Number: | 881OTAB |
| Curve Retention Type: | TAB | Max Working Load (lb): | 1,350 lb |
| Chain Pitch (in): | 1.5 in | Weight (kg/m): | 5.5 kg/m |
| Finish (μm): | 0.3 | Rod/Pin Material: | SPM |
General Specifications
| UPC: | 726166182038 | Weight: | 3.41 LB |
| Packaged Length: | 10.65 IN | Packaged Width: | 10.75 IN |
| Packaged Height: | 7.75 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

