System Plast 881TAB VG Side-flexing SuperGrip™, Material: 0, Width: 3.25in, Pitch: 1.5in - SSE881TAB-K325VG
Part #:10503
Catalog #:SSE881TAB-K325VG
KEY FEATURES
- High performance stainless steel, specially developed for high speed and heavy duty applications.
- Offers excellent corrosion resitance and highest surface hardness.
- Extremely flat and best surface finish.
- High corrosion and wear resistance.
- Highest ultimate yield loading capability.
- Typically used in pressureless combiners and excessively long conveyors.
- Black NBR high friction surface.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 881 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.24 in |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 6.1 mm |
| Chain Width (in): | 3.25 in | Straight or Side-Flex: | Side-flexing |
| Weight (lb/ft): | 2.1 lb/ft | Curve Retention Type: | TAB |
| Chain Pitch (in): | 1.5 in | Weight (kg/m): | 3.1 kg/m |
| Chain Width Measurement System: | Imperial | Max Working Load (lb): | 1,090 lb |
| Chain Number: | 881TAB VG | Max Working Load (N): | 4,850 N |
| Chain Material: | SSE | Surface Type: | SuperGrip™ |
| Rod/Pin Material: | SPM | Chain Width (mm): | 82.55 mm |
| Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166185060 | Weight: | 2.31 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Germany |

