System Plast 882M LBP Side-flexing Low Backline Pressure, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1.5in - NGE882LBP-M-K1200
Part #:AA1100515
Catalog #:NGE882LBP-M-K1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Series: | TableTop 882 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (mm): | 19.3 mm | Flight Thickness (in): | 0.76 in |
| Curve Retention Type: | Magnetic | Chain Width Measurement System: | Imperial |
| Weight (kg/m): | 5.9 kg/m | Breaking Load (N): | 9,000 N |
| Chain Number: | 882M LBP | Chain Material: | NGE |
| Chain Material Description: | NG evo (Gray Blue) | Weight (lb/ft): | 3.9 lb/ft |
| Breaking Load (lb): | 2,000 lb | Surface Type: | Low Backline Pressure |
| Chain Width (mm): | 304.8 mm | Chain Pitch (in): | 1.5 in |
| Straight or Side-Flex: | Side-flexing | Chain Width (in): | 12 in |
| Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166560850 | Weight: | 3.93 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

