System Plast 882M Side-flexing Solid Top, Material: Tan Low Friction, Width: 7.5in, Pitch: 1.5in - LF882M-K750
Part #:11487
Catalog #:LF882M-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4.8 mm |
| Chain Number: | 882M | Chain Width Measurement System: | Imperial |
| Chain Pitch (mm): | 38.1 mm | Rod/Pin Material: | SPM |
| Chain Material Description: | Tan Low Friction | Surface Type: | Solid Top |
| Chain Width (mm): | 190.5 mm | Weight (kg/m): | 2.2 kg/m |
| Breaking Load (lb): | 2,250 lb | Curve Retention Type: | Magnetic |
| Chain Material: | LF | Chain Pitch (in): | 1.5 in |
| Straight or Side-Flex: | Side-flexing | Breaking Load (N): | 10,000 N |
| Weight (lb/ft): | 1.4 lb/ft | Chain Width (in): | 7.5 in |
General Specifications
| UPC: | 726166186104 | Weight: | 1.45 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 8.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

