System Plast 882TAB LBP Side-flexing Low Backline Pressure, Material: Gray Low Friction, Width: 4.5in, Pitch: 1.5in - LFG882LBP-TAB-K450
Part #:11071
Catalog #:LFG882LBP-TAB-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Flight Thickness (in): | 0.76 in |
| Product Group: | Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 19.3 mm |
| Straight or Side-Flex: | Side-flexing | Chain Width (mm): | 114.3 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Number: | 882TAB LBP |
| Curve Retention Type: | TAB | Rod/Pin Material: | SPM |
| Chain Pitch (in): | 1.5 in | Chain Material: | LFG |
| Chain Width Measurement System: | Imperial | Surface Type: | Low Backline Pressure |
| Chain Width (in): | 4.5 in | Chain Material Description: | Gray Low Friction |
General Specifications
| UPC: | 726166181932 | Weight: | 2.78 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 5.30 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

