System Plast 882TAB LBP Side-flexing Low Backline Pressure, Material: Gray Low Friction, Width: 7.5in, Pitch: 1.5in - LFG882LBP-M-K750
Part #:11073
Catalog #:LFG882LBP-M-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.76 in | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 19.3 mm |
| Straight or Side-Flex: | Side-flexing | Chain Pitch (in): | 1.5 in |
| Chain Width (in): | 7.5 in | Chain Material Description: | Gray Low Friction |
| Surface Type: | Low Backline Pressure | Chain Material: | LFG |
| Chain Width (mm): | 190.5 mm | Chain Pitch (mm): | 38.1 mm |
| Curve Retention Type: | Magnetic | Rod/Pin Material: | SPM |
| Chain Width Measurement System: | Imperial | Chain Number: | 882TAB LBP |
General Specifications
| UPC: | 726166183424 | Weight: | 3.87 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 15.30 IN |
| Packaged Height: | 8.40 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

