System Plast 882TAB LBP Side-flexing Low Backline Pressure, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1.5in - NGE882LBP-TAB-K1200
Part #:AA1100317
Catalog #:NGE882LBP-TAB-K1200
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Low noise accumulation rollers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.76 in |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 19.3 mm |
| Weight (lb/ft): | 4.4 lb/ft | Straight or Side-Flex: | Side-flexing |
| Breaking Load (lb): | 2,000 lb | Chain Pitch (mm): | 38.1 mm |
| Chain Material Description: | NG evo (Gray Blue) | Curve Retention Type: | TAB |
| Chain Number: | 882TAB LBP | Chain Width (mm): | 304.8 mm |
| Chain Material: | NGE | Surface Type: | Low Backline Pressure |
| Breaking Load (N): | 9,000 N | Weight (kg/m): | 6.5 kg/m |
| Chain Width Measurement System: | Imperial | Chain Width (in): | 12 in |
| Rod/Pin Material: | SPM | Chain Pitch (in): | 1.5 in |
General Specifications
| UPC: | 726166591601 | Weight: | 5.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.13 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

