Rexnord 882TAB Side-flexing Solid Top, Material: Acetal Ultraviolet Resistant (Black), Width: 7.5in, Pitch: 1.5in - 81400182
Part #:10144647
Catalog #:81400182
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Number: | 882TAB | Surface Type: | Solid Top |
| Chain Pitch (mm): | 38.1 mm | Chain Material Description: | Acetal Ultraviolet Resistant (Black) |
| Curve Retention Type: | TAB | Chain Width (in): | 7.5 in |
| Series: | TableTop 882 Series Side-flexing Chain | Straight or Side-Flex: | Side-flexing |
| Chain Width (mm): | 190.5 mm | Flight Thickness (in): | 0.19 in |
| Rod/Pin Material: | Stainless Steel | Chain Material: | DUV |
| Chain Pitch (in): | 1.5 in | Flight Thickness (mm): | 4.8 mm |
| Chain Width Measurement System: | Imperial |
General Specifications
| Weight: | 0.24 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

