System Plast 882TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 10in, Pitch: 1.5in - NGE882TAB-K1000
Part #:AA1100322
Catalog #:NGE882TAB-K1000
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.19 in | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4.8 mm |
| Chain Width Measurement System: | Imperial | Weight (kg/m): | 2.9 kg/m |
| Chain Material: | NGE | Chain Number: | 882TAB |
| Chain Material Description: | NG evo (Gray Blue) | Chain Pitch (in): | 1.5 in |
| Chain Width (mm): | 254 mm | Chain Pitch (mm): | 38.1 mm |
| Straight or Side-Flex: | Side-flexing | Curve Retention Type: | TAB |
| Surface Type: | Solid Top | Chain Width (in): | 10 in |
| Breaking Load (N): | 9,000 N | Weight (lb/ft): | 1.9 lb/ft |
| Rod/Pin Material: | Austenitic steel | Breaking Load (lb): | 2,020 lb |
General Specifications
| UPC: | 726166518844 | Weight: | 1.80 LB |
| Packaged Length: | 12.10 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 10.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

