System Plast 882TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 7.5in, Pitch: 1.5in - NGE882TAB-K750
Part #:AA1100209
Catalog #:NGE882TAB-K750
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Flight Thickness (in): | 0.19 in |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4.8 mm |
| Chain Width Measurement System: | Imperial | Chain Width (mm): | 190.5 mm |
| Chain Material Description: | NG evo (Gray Blue) | Straight or Side-Flex: | Side-flexing |
| Chain Pitch (mm): | 38.1 mm | Weight (kg/m): | 2.5 kg/m |
| Chain Width (in): | 7.5 in | Rod/Pin Material: | Austenitic steel |
| Breaking Load (lb): | 2,020 lb | Weight (lb/ft): | 1.7 lb/ft |
| Surface Type: | Solid Top | Chain Number: | 882TAB |
| Chain Pitch (in): | 1.5 in | Chain Material: | NGE |
| Curve Retention Type: | TAB | Breaking Load (N): | 9,000 N |
General Specifications
| UPC: | 726166518608 | Weight: | 1.65 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 13.00 IN |

