System Plast 882TAB VG Side-flexing SuperGrip™, Material: NG evo (Gray Blue), Width: 10in, Pitch: 1.5in - NGE882TAB-K1000VG
Part #:AA1100325
Catalog #:NGE882TAB-K1000VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Chains and Belts | Series: | TableTop 882 Series Side-flexing Chain |
| Flight Thickness (in): | 0.31 in | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (mm): | 7.8 mm |
| Chain Pitch (in): | 1.5 in | Breaking Load (N): | 8,100 N |
| Chain Material: | NGE | Rod/Pin Material: | Austenitic steel |
| Surface Type: | SuperGrip™ | Chain Number: | 882TAB VG |
| Curve Retention Type: | TAB | Chain Material Description: | NG evo (Gray Blue) |
| Straight or Side-Flex: | Side-flexing | Weight (lb/ft): | 1.8 lb/ft |
| Breaking Load (lb): | 2,600 lb | Chain Width (in): | 10 in |
| Chain Pitch (mm): | 38.1 mm | Chain Width Measurement System: | Imperial |
| Weight (kg/m): | 2.7 kg/m | Chain Width (mm): | 254 mm |
General Specifications
| UPC: | 726166532505 | Weight: | 1.87 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 12.70 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

