System Plast 882TAB VG Side-flexing SuperGrip™, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1.5in - NGE882TAB-K1200VG
Part #:AA1100324
Catalog #:NGE882TAB-K1200VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.31 in |
| Product Type: | Side-Flexing | Series: | TableTop 882 Series Side-flexing Chain |
| Flight Thickness (mm): | 7.8 mm | Product Group: | Chain |
| Chain Width (mm): | 304.8 mm | Straight or Side-Flex: | Side-flexing |
| Breaking Load (lb): | 2,600 lb | Weight (lb/ft): | 2 lb/ft |
| Breaking Load (N): | 8,100 N | Curve Retention Type: | TAB |
| Weight (kg/m): | 2.9 kg/m | Chain Width Measurement System: | Imperial |
| Surface Type: | SuperGrip™ | Chain Pitch (in): | 1.5 in |
| Chain Number: | 882TAB VG | Chain Material Description: | NG evo (Gray Blue) |
| Chain Material: | NGE | Chain Width (in): | 12 in |
| Chain Pitch (mm): | 38.1 mm | Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166535087 | Weight: | 2.30 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.06 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

