System Plast 882TAB VG Side-flexing SuperGrip™, Material: NG evo (Gray Blue), Width: 7.5in, Pitch: 1.5in - NGE882TAB-K750VG
Part #:AA1100211
Catalog #:NGE882TAB-K750VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Series: | TableTop 882 Series Side-flexing Chain | Flight Thickness (in): | 0.31 in |
| Product Group: | Chain | Flight Thickness (mm): | 7.8 mm |
| Weight (lb/ft): | 1.6 lb/ft | Chain Pitch (mm): | 38.1 mm |
| Chain Number: | 882TAB VG | Chain Width (mm): | 190.5 mm |
| Chain Pitch (in): | 1.5 in | Breaking Load (lb): | 2,600 lb |
| Breaking Load (N): | 8,100 N | Chain Width (in): | 7.5 in |
| Straight or Side-Flex: | Side-flexing | Weight (kg/m): | 2.4 kg/m |
| Curve Retention Type: | TAB | Chain Width Measurement System: | Imperial |
| Surface Type: | SuperGrip™ | Rod/Pin Material: | Austenitic steel |
| Chain Material Description: | NG evo (Gray Blue) | Chain Material: | NGE |
General Specifications
| UPC: | 726166535391 | Weight: | 1.63 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 10.70 IN |
| Packaged Height: | 8.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

