System Plast 8857M VG Side-flexing SuperGrip™, Material: 0, Width: 7.5in, Pitch: 1.5in - SSE8857M-K750VG
Part #:10511
Catalog #:SSE8857M-K750VG
KEY FEATURES
- High performance stainless steel, specially developed for high speed and heavy duty applications.
- Offers excellent corrosion resitance and highest surface hardness.
- Extremely flat and best surface finish.
- High corrosion and wear resistance.
- Highest ultimate yield loading capability.
- Typically used in pressureless combiners and excessively long conveyors.
- Black NBR high friction surface.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 8857 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.24 in |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 6.1 mm |
| Chain Number: | 8857M VG | Surface Type: | SuperGrip™ |
| Chain Width (in): | 7.5 in | Chain Material: | SSE |
| Chain Width (mm): | 190.5 mm | Rod/Pin Material: | SPM |
| Chain Pitch (in): | 1.5 in | Curve Retention Type: | Magnetic |
| Chain Pitch (mm): | 38.1 mm | Chain Width Measurement System: | Imperial |
| Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166244934 | Weight: | 3.82 LB |
| HTC: | 7315.12.0080 | Country of Origin: | Germany |

