System Plast 8857TAB Side-flexing Solid Top, Material: 0, Width: 7.5in, Pitch: 1.5in - SSE8857TAB-K750HB
Part #:10220
Catalog #:SSE8857TAB-K750HB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.12 in | Series: | TableTop 8857 Series Side-flexing Chain |
| Flight Thickness (mm): | 3.1 mm | Product Group: | Chain |
| Chain Width (in): | 7.5 in | Max Working Load (lb): | 2,340 lb |
| Chain Material: | SSE | Max Working Load (N): | 10,400 N |
| Chain Width (mm): | 190.5 mm | Straight or Side-Flex: | Side-flexing |
| Curve Retention Type: | TAB | Chain Number: | 8857TAB |
| Weight (kg/m): | 6.1 kg/m | Chain Pitch (in): | 1.5 in |
| Chain Pitch (mm): | 38.1 mm | Weight (lb/ft): | 4.1 lb/ft |
| Finish (μm): | 0.3 | Chain Width Measurement System: | Imperial |
| Surface Type: | Solid Top |
General Specifications
| UPC: | 726166481216 | Weight: | 3.33 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 0.52 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

