System Plast 8157 Straight Running SuperGrip™, Material: 0, Width: 7.5in, Pitch: 1.5in - SSE8157TAB-K750HBVG
Part #:10513
Catalog #:SSE8157TAB-K750HBVG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 0.12 in | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Series: | TableTop 815 Series Chain |
| Flight Thickness (mm): | 3.1 mm | Product Group: | Chain |
| Chain Pitch (in): | 1.5 in | Max Working Load (N): | 10,400 N |
| Chain Width Measurement System: | Imperial | Max Working Load (lb): | 2,340 lb |
| Weight (kg/m): | 7.5 kg/m | Straight or Side-Flex: | Straight Running |
| Chain Material: | SSE | Surface Type: | SuperGrip™ |
| Chain Width (mm): | 190.5 mm | Chain Width (in): | 7.5 in |
| Chain Pitch (mm): | 38.1 mm | Weight (lb/ft): | 5 lb/ft |
| Chain Number: | 8157 |
General Specifications
| UPC: | 726166481230 | Weight: | 3.33 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 0.52 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

