System Plast 8157 Straight Running SuperGrip™, Material: 0, Width: 7.5in, Pitch: 1.5in - SSE8157-K750HBVG
Part #:10515
Catalog #:SSE8157-K750HBVG
KEY FEATURES
- High performance stainless steel, specially developed for high speed and heavy duty applications.
- Offers excellent corrosion resitance and highest surface hardness.
- Extremely flat and best surface finish.
- High corrosion and wear resistance.
- Highest ultimate yield loading capability.
- Typically used in pressureless combiners and excessively long conveyors.
- Black NBR high friction surface.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 815 Series Chain | Flight Thickness (in): | 0.12 in |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (mm): | 3.1 mm |
| Chain Width (in): | 7.5 in | Chain Pitch (in): | 1.5 in |
| Surface Type: | SuperGrip™ | Chain Number: | 8157 |
| Weight (kg/m): | 6 kg/m | Chain Width Measurement System: | Imperial |
| Straight or Side-Flex: | Straight Running | Rod/Pin Material: | HB |
| Max Working Load (N): | 10,400 N | Chain Material: | SSE |
| Chain Pitch (mm): | 38.1 mm | Max Working Load (lb): | 2,340 lb |
| Chain Width (mm): | 190.5 mm | Weight (lb/ft): | 4 lb/ft |
General Specifications
| UPC: | 726166481377 | Weight: | 3.82 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 7.70 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

