System Plast 815VG Straight Running SuperGrip™, Material: 0, Width: 3.25in, Pitch: 1.5in - SSER815-K325HBVG
Part #:10500HB
Catalog #:SSER815-K325HBVG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 815 Series Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.24 in | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 6.1 mm |
| Max Working Load (N): | 6,000 N | Weight (lb/ft): | 1.9 lb/ft |
| Chain Pitch (in): | 1.5 in | Chain Width (mm): | 82.55 mm |
| Chain Material: | SSER | Straight or Side-Flex: | Straight Running |
| Surface Type: | SuperGrip™ | Chain Width Measurement System: | Imperial |
| Chain Number: | 815VG | Max Working Load (lb): | 1,350 lb |
| Weight (kg/m): | 2.8 kg/m | Chain Width (in): | 3.25 in |
| Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166585822 | Weight: | 1.90 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.63 IN | HTC: | 7315.12.0080 |
| Country of Origin: | Germany |

