System Plast 820 Straight Running Solid Top, Material: Black Anti-Static, Width: 7.5in, Pitch: 1.5in - AS820-K750
Part #:11374AS
Catalog #:AS820-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Series: | TableTop 820 Series Chain | Flight Thickness (mm): | 4.1 mm |
| Chain Width Measurement System: | Imperial | Chain Number: | 820 |
| Surface Type: | Solid Top | Weight (kg/m): | 0.65 kg/m |
| Chain Pitch (in): | 1.5 in | Chain Width (mm): | 190.5 mm |
| Straight or Side-Flex: | Straight Running | Breaking Load (lb): | 1,124 lb |
| Breaking Load (N): | 5,000 N | Rod/Pin Material: | Stainless Steel |
| Chain Material Description: | Black Anti-Static | Chain Pitch (mm): | 38.1 mm |
| Chain Width (in): | 7.5 in | Chain Material: | AS |
| Weight (lb/ft): | 0.99 lb/ft |
General Specifications
| UPC: | 726166182540 | Weight: | 0.99 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 0.53 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

