Rexnord 820 Straight Running Solid Top, Material: Chemical Resistant (White), Width: 3.25in, Pitch: 1.5in - P820K3.25B
Part #:10178089
Catalog #:P820K3.25B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Strength (N): | 1,296 N | Flight Thickness (mm): | 4.1 mm |
| Rod/Pin Material: | Stainless Steel | Chain Pitch (mm): | 38.1 mm |
| Chain Pitch (in): | 1.5 in | Chain Strength (lb): | 292 lb |
| Flight Thickness (in): | 0.16 in | Chain Width (mm): | 82.6 mm |
| Chain Width (in): | 3.25 in | Chain Material: | P |
| Chain Width Measurement System: | Imperial | Surface Type: | Solid Top |
| Series: | TableTop 820 Series Chain | Chain Number: | 820 |
| Straight or Side-Flex: | Straight Running | Chain Material Description: | Chemical Resistant (White) |
General Specifications
| Weight: | 0.07 LB | HTC: | 3926909989 |
| Country of Origin: | Mexico |

