Rexnord 820 Straight Running Solid Top, Material: Green Abrasion Resistant Polyamide, Width: 4.5in, Pitch: 1.5in - 81431523
Part #:10145643
Catalog #:81431523
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Width Measurement System: | Imperial | Series: | TableTop 820 Series Chain |
| Flight Thickness (in): | 0.16 in | Surface Type: | Solid Top |
| Straight or Side-Flex: | Straight Running | Chain Strength (N): | 1,621 N |
| Chain Width (in): | 4.5 in | Chain Strength (lb): | 365 lb |
| Chain Pitch (mm): | 38.1 mm | Chain Number: | 820 |
| Chain Material Description: | Green Abrasion Resistant Polyamide | Rod/Pin Material: | Stainless Steel |
| Flight Thickness (mm): | 4.1 mm | Chain Width (mm): | 114.3 mm |
| Chain Pitch (in): | 1.5 in | Chain Material: | WX |
General Specifications
| Weight: | 0.07 LB | HTC: | 3926909989 |
| Country of Origin: | Mexico |

