System Plast 820 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE820-K450
Part #:AA1100234
Catalog #:NGE820-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (in): | 0.16 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.1 mm |
| Chain Material Description: | NG evo (Gray Blue) | Chain Pitch (mm): | 38.1 mm |
| Straight or Side-Flex: | Straight Running | Chain Width (in): | 4.5 in |
| Weight (lb/ft): | 0.7 lb/ft | Rod/Pin Material: | Austenitic steel |
| Chain Width (mm): | 114.3 mm | Breaking Load (lb): | 1,000 lb |
| Breaking Load (N): | 4,500 N | Chain Pitch (in): | 1.5 in |
| Weight (kg/m): | 1 kg/m | Surface Type: | Solid Top |
| Chain Width Measurement System: | Imperial | Chain Number: | 820 |
| Chain Material: | NGE |
General Specifications
| UPC: | 726166518622 | Weight: | 0.71 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 8.40 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

