System Plast 820 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4in, Pitch: 1.5in - NGE820-K400
Part #:AA1100233
Catalog #:NGE820-K400
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.1 mm |
| Chain Material Description: | NG evo (Gray Blue) | Chain Number: | 820 |
| Chain Material: | NGE | Surface Type: | Solid Top |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Straight or Side-Flex: | Straight Running | Breaking Load (N): | 4,500 N |
| Breaking Load (lb): | 1,000 lb | Chain Width (in): | 4 in |
| Chain Width Measurement System: | Imperial | Rod/Pin Material: | Austenitic steel |
| Weight (lb/ft): | 0.7 lb/ft | Weight (kg/m): | 1 kg/m |
| Chain Width (mm): | 101.6 mm |
General Specifications
| UPC: | 726166518615 | Weight: | 0.64 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.53 IN |

