System Plast 820 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 6in, Pitch: 1.5in - NGE820-K600
Part #:AA1100235
Catalog #:NGE820-K600
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Product Type: | Straight Running |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4.1 mm |
| Chain Width (mm): | 152.4 mm | Chain Number: | 820 |
| Rod/Pin Material: | Austenitic steel | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (in): | 6 in | Surface Type: | Solid Top |
| Weight (kg/m): | 1.3 kg/m | Chain Material: | NGE |
| Weight (lb/ft): | 0.8 lb/ft | Straight or Side-Flex: | Straight Running |
| Breaking Load (lb): | 1,000 lb | Chain Pitch (in): | 1.5 in |
| Chain Width Measurement System: | Imperial | Breaking Load (N): | 4,500 N |
| Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166518639 | Weight: | 0.84 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.53 IN |

