System Plast 820 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 7.5in, Pitch: 1.5in - NGE820-K750
Part #:AA1100236
Catalog #:NGE820-K750
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Type: | Straight Running |
| Product Group: | Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4.1 mm |
| Chain Pitch (in): | 1.5 in | Breaking Load (lb): | 1,000 lb |
| Surface Type: | Solid Top | Chain Number: | 820 |
| Chain Material: | NGE | Rod/Pin Material: | Austenitic steel |
| Straight or Side-Flex: | Straight Running | Weight (lb/ft): | 1 lb/ft |
| Weight (kg/m): | 1.5 kg/m | Chain Width (in): | 7.5 in |
| Chain Pitch (mm): | 38.1 mm | Chain Width (mm): | 190.5 mm |
| Chain Material Description: | NG evo (Gray Blue) | Breaking Load (N): | 4,500 N |
| Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166518646 | Weight: | 0.98 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.50 IN |

