Rexnord 820 Straight Running Solid Top, Material: Silver Platinum Series, Width: 3.25in, Pitch: 1.5in - 81431531
Part #:10145646
Catalog #:81431531
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Width (mm): | 82.6 mm | Series: | TableTop 820 Series Chain |
| Flight Thickness (mm): | 4.1 mm | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 3.25 in | Surface Type: | Solid Top |
| Chain Number: | 820 | Rod/Pin Material: | Stainless Steel |
| Chain Strength (N): | 1,621 N | Chain Strength (lb): | 365 lb |
| Straight or Side-Flex: | Straight Running | Flight Thickness (in): | 0.16 in |
| Chain Material: | PS | Chain Material Description: | Silver Platinum Series |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
General Specifications
| Weight: | 0.07 LB | HTC: | 3926909989 |
| Country of Origin: | Mexico |

