Rexnord 820 Straight Running Solid Top, Material: Silver Platinum Series, Width: 6in, Pitch: 1.5in - 81431534
Part #:10145648
Catalog #:81431534
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (mm): | 38.1 mm | Flight Thickness (in): | 0.16 in |
| Chain Strength (N): | 1,621 N | Chain Material Description: | Silver Platinum Series |
| Chain Width (mm): | 152.4 mm | Chain Width (in): | 6 in |
| Chain Strength (lb): | 365 lb | Chain Width Measurement System: | Imperial |
| Flight Thickness (mm): | 4.1 mm | Chain Pitch (in): | 1.5 in |
| Rod/Pin Material: | Stainless Steel | Straight or Side-Flex: | Straight Running |
| Series: | TableTop 820 Series Chain | Chain Material: | PS |
| Chain Number: | 820 | Surface Type: | Solid Top |
General Specifications
| Weight: | 0.13 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

