Rexnord 820 Straight Running Solid Top, Material: Silver Platinum Series, Width: 7.5in, Pitch: 1.5in - 81431535
Part #:10145649
Catalog #:81431535
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Chain Strength (lb): | 365 lb |
| Straight or Side-Flex: | Straight Running | Chain Material: | PS |
| Chain Number: | 820 | Surface Type: | Solid Top |
| Chain Strength (N): | 1,621 N | Chain Width (in): | 7.5 in |
| Chain Width Measurement System: | Imperial | Chain Material Description: | Silver Platinum Series |
| Rod/Pin Material: | Stainless Steel | Chain Width (mm): | 190.5 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4.1 mm |
General Specifications
| Weight: | 0.09 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

