Rexnord 820 Straight Running Solid Top, Material: Silver Platinum Series™ X, Width: 4in, Pitch: 1.5in - 10291555
Part #:10291555
Catalog #:10291555
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Width (mm): | 101.6 mm | Chain Width (in): | 4 in |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Surface Type: | Solid Top | Flight Thickness (in): | 0.16 in |
| Flight Thickness (mm): | 4.1 mm | Rod/Pin Material: | Stainless Steel |
| Chain Material: | PSX | Series: | TableTop 820 Series Chain |
| Chain Material Description: | Silver Platinum Series™ X | Chain Strength (N): | 1,621 N |
| Chain Strength (lb): | 365 lb | Straight or Side-Flex: | Straight Running |
| Chain Width Measurement System: | Imperial | Chain Number: | 820 |
General Specifications
| Weight: | 0.06 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

