Rexnord 820 Straight Running Solid Top, Material: Silver Platinum Series™ X, Width: 7.5in, Pitch: 1.5in - 10291558
Part #:10291558
Catalog #:10291558
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Width (mm): | 190.5 mm | Chain Width Measurement System: | Imperial |
| Straight or Side-Flex: | Straight Running | Chain Number: | 820 |
| Chain Pitch (in): | 1.5 in | Rod/Pin Material: | Stainless Steel |
| Flight Thickness (in): | 0.16 in | Series: | TableTop 820 Series Chain |
| Chain Material: | PSX | Chain Strength (N): | 1,621 N |
| Flight Thickness (mm): | 4.1 mm | Chain Strength (lb): | 365 lb |
| Chain Material Description: | Silver Platinum Series™ X | Chain Pitch (mm): | 38.1 mm |
| Chain Width (in): | 7.5 in | Surface Type: | Solid Top |
General Specifications
| Weight: | 0.11 LB | HTC: | 3926906090 |
| Country of Origin: | Mexico |

