System Plast 820 Straight Running Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF820-K450
Part #:11368
Catalog #:LF820-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Straight Running | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4.1 mm |
| Chain Pitch (mm): | 38.1 mm | Weight (lb/ft): | 0.7 lb/ft |
| Chain Width (in): | 4.5 in | Chain Material Description: | Tan Low Friction |
| Straight or Side-Flex: | Straight Running | Chain Width (mm): | 114.3 mm |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
| Rod/Pin Material: | Austenitic steel | Chain Material: | LF |
| Surface Type: | Solid Top | Chain Number: | 820 |
| Breaking Load (N): | 5,000 N | Weight (kg/m): | 1 kg/m |
| Breaking Load (lb): | 1,030 lb |
General Specifications
| UPC: | 726166147907 | Weight: | 0.75 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

