System Plast 821 Straight Running Solid Top, Material: Tan Low Friction, Width: 10in, Pitch: 1.5in - LF821-K1000
Part #:11004
Catalog #:LF821-K1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 821 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Straight Running | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Flight Thickness (mm): | 4.8 mm |
| Straight or Side-Flex: | Straight Running | Breaking Load (lb): | 1,830 lb |
| Chain Width (mm): | 254 mm | Weight (kg/m): | 3.1 kg/m |
| Chain Width (in): | 10 in | Surface Type: | Solid Top |
| Chain Width Measurement System: | Imperial | Breaking Load (N): | 8,300 N |
| Chain Number: | 821 | Rod/Pin Material: | Austenitic steel |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Weight (lb/ft): | 2.6 lb/ft | Chain Material: | LF |
| Chain Material Description: | Tan Low Friction |
General Specifications
| UPC: | 726166147983 | Weight: | 2.11 LB |
| Packaged Length: | 12.90 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 10.60 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

