System Plast 821 Straight Running Solid Top, Material: Tan Low Friction, Width: 12in, Pitch: 1.5in - LF821-K1200
Part #:11006
Catalog #:LF821-K1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 821 Series Chain | Flight Thickness (in): | 0.19 in |
| Product Type: | Straight Running | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.8 mm |
| Chain Material Description: | Tan Low Friction | Straight or Side-Flex: | Straight Running |
| Chain Width (in): | 12 in | Surface Type: | Solid Top |
| Weight (lb/ft): | 2.6 lb/ft | Chain Material: | LF |
| Chain Pitch (in): | 1.5 in | Chain Number: | 821 |
| Breaking Load (lb): | 1,830 lb | Chain Pitch (mm): | 38.1 mm |
| Chain Width (mm): | 304.8 mm | Chain Width Measurement System: | Imperial |
| Breaking Load (N): | 8,300 N | Weight (kg/m): | 3.4 kg/m |
| Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166147990 | Weight: | 2.31 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 13.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

