System Plast 821LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 10in, Pitch: 1.5in - LFG821LBP-K1000
Part #:11056
Catalog #:LFG821LBP-K1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 821 Series Chain | Flight Thickness (in): | 0.76 in |
| Product Group: | Chain | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 19.3 mm |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
| Chain Width (in): | 10 in | Chain Number: | 821LBP |
| Rod/Pin Material: | SPM | Straight or Side-Flex: | Straight Running |
| Chain Width (mm): | 254 mm | Chain Material: | LFG |
| Chain Pitch (mm): | 38.1 mm | Surface Type: | Low Backline Pressure |
| Chain Material Description: | Gray Low Friction |
General Specifications
| UPC: | 726166185800 | Weight: | 5.31 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 12.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

